Acrylonitrile butadiene styrene terpolymer

ABS

ABS is an amorphous thermoplastic made up of three raw materials: acrylonitrile, butadiene and styrene.

  

Properties:

  • Good impact strength
  • Hard, scratch-resistant surface
  • Simple processing – ABS can have a metallic coating.

   

Over 50% of the material produced is used in the automotive industry and for housing for electrical appliances.

  

Short designationABS
DescriptionAcrylonitrile butadiene styrene terpolymer
Mechanical properties
  Test specimen conditionStandard
  Tensile strength [MPa]No info
  Elastic modulus (tensile) [MPa]2300
  Ball indentation hardness [MPa]90
Physical properties
  Density [g/cm³]1.04
  Melting point [°C]110
Application temperatures
  Max. temp., short-term [°C]100
  Max. temp., continuous [°C]95
  Min. application temp. [°C]-30
Other properties
  Flammability according to UL 94HB
  Water absorption
  (normal climate) [%]
0.22
Chemical resistance
  Mineral grease and oils+
  Petrol+
  Weak/strong acids+/-
  Weak/strong alkalis+/+
  Perchloroethyleneo
  Trichloroethylene-
  Acetoneo
  Alcoholso
  Hydrolysis resistance
  (hot water)
+
  Weather/UV radiationo

+ resistant / o conditionally resistant / - not resistant

    
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.